the AI Hardware Partner
Toggle Nav
Loading...

1.69inch LCD Display Module, 240×280 Resolution, SPI Interface, IPS, 262K Colors, support Raspberry Pi, Arduino, STM32

SKU
104990802
Rating:
100 % of 100

The 1.69-inch LCD Display Module boasts a remarkable 240x280 resolution and a vibrant spectrum of 262K colors. With its IPS technology, the display ensures clear and colorful visuals. It features a SPI interface that conserves IO pins and seamlessly connects with popular controller boards such as Raspberry Pi, Arduino, and STM32.

$9.49
In stock
  • 10+: $9.09
-
+

PRODUCT DETAILS

The 1.69-inch LCD Display Module boasts a remarkable 240x280 resolution and a vibrant spectrum of 262K colors. With its IPS technology, the display ensures clear and colorful visuals. It features an SPI interface that conserves IO pins and seamlessly connects with popular controller boards such as Raspberry Pi, Arduino, and STM32.

Feature

  • Outstanding Display Effect: 240×280 resolution, 262K colors, clear and colorful displaying effect
  • Versatile Interfaces: SPI interface, minimizes required IO pins, supports controller boards like Raspberry Pi/Arduino/STM32
  • Abundant Online Course: Comes with online development resources (examples for Raspberry Pi/Arduino/STM32)

Description

The 1.69-inch LCD Display Module, features a captivating 240x280 resolution and a vivid palette of 262K colors, opening new avenues across various application domains. Employing IPS technology, it guarantees a clear and dynamically colorful visual experience. Its versatile SPI interface not only minimizes IO pin requirements but also seamlessly integrates with popular controller boards like Raspberry Pi, Arduino, and STM32.

This display module holds promising applications across a spectrum of projects. Its high resolution and vibrant display make it an excellent fit for crafting small, portable devices such as smartwatches, digital photo frames, or handheld gaming consoles. Leveraging its multi-functional SPI interface, it can be seamlessly integrated into projects involving data visualization, real-time monitoring, or interactive interfaces. Furthermore, the abundance of online course resources provides developers with platform-specific examples for Raspberry Pi, Arduino, and STM32, fostering practical implementation of innovative ideas.

Whether you're an individual enthusiast or a seasoned developer, this display module unlocks opportunities for creativity and innovation. Whether enhancing personal projects or seeking premium display solutions for commercial product development, the 1.69-inch LCD Display Module stands as an intriguing choice.

Application

  • Smartwatches
  • Digital Photo Frames
  • Handheld Gaming Consoles

Specification

Feature

Details

OPERATING VOLTAGE

3.3V / 5V

COMMUNICATION INTERFACE

4-wire SPI

DISPLAY PANEL

IPS

DRIVER

ST7789V2

RESOLUTION

240 × 280 pixels

DISPLAY SIZE

27.97 × 32.63mm

PIXEL SIZE

0.11655 × 0.11655mm

MODULE SIZE

31.50 × 39.00mm

Hardware Overview

VCC

Power (3.3V / 5V input)

GND

Ground

DIN

SPI data input

CLK

SPI clock input

CS

Chip selection, low active

DC

Data/Command selection (high for data, low for command)

RST

Reset, low active

BL

Backlight

Part List

1.69inch LCD Module

×1

GH1.25 20cm 8Pin cable

×1

FAQ

Q: What is the maximum power consumption of 1.69inch LCD Module?

A: 3.3V 90mA

Q: The maximum brightness of 1.69-inch LCD Module is?

A: 3.3V 500cd/㎡

ECCN/HTS

HSCODE 8531200000
USHSCODE 8531809051
UPC
EUHSCODE 8531202090
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Parfait, livraison rapide
    By

FAQ

1 Item

Show per page