![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
0.28 Inch LED digital DC voltmeter - Blue
SKU
114990166
This is a super mini voltmeter with 0
- 10+: $2.51
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a super mini voltmeter with 0.28inch LED display. It has reverse connect protection function. When voltage is less than 10V, two decimal places will be shown. When voltage is more than 10V, one decimal place will be shown. This voltmeter can be used to measure mobile phone battery ,car battery and such other application.
SPECIFICATION
- • Voltage range: 2.8~ 30V
- • Work current: <30mA
- • Size: 30x11.7x9.2 mm
- • Measure speed: 200ms/one time
- • Accuracy: 3%
Technical details
Dimensions | 60mm x60mm x10.5mm |
Weight | G.W 5.5g |
Battery | Exclude |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454113737 |
EUHSCODE | 8531202090 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review