![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
0.8 Inch 16 Segment LED Yellow Green - Common Anode
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our SMD LED Clear-Yellow as your alternative choice.
PARAMETER | SYMBOL | DEVICES(ULTRA-BRIGHT RED) | UNIT | TEST CONDIONS | |
TYP | MAX | ||||
Peak Emission Wavelengrth | λp | 565 |
| nm | IF=10mA |
Inetnsity | IV | 5.5 |
| mcd | IF=10mA |
Forward Voltage | VF | 2.2 |
| V | IF=10mA |
Reverse Current | IR |
| 50 | μA | VR=5V |
Segment To Segment(Dot ToDot) Luminonous Intensity Ratio | IV-M | 1.5:1 |
|
| IF=20 |
2. Absolute Maximun Ratings(Ta=25℃)
PARAMETER | SYMBOL | DEVICES(YELLOW GREEN ) | UNIT |
Power Dissipation Per Dice | pad | 70 | mw |
Derating Linear From 25℃ Per Dice |
| 0.27 | mA/℃ |
Continuous Forward Current Per Dice | laf | 25 | mA |
Peak Forward Ourrent Per Dice(Duty Cycle 1/10,10KHz) | lpf | 90 | mA |
Reverse Voltage Per Dice | Vr | 5 | v |
Operating Temperature | Topr | -20℃~+75℃ | |
Storage Temperature | Tstg | -20℃~+85℃ | |
Solder Temperature |
| 1.6Inch Below Seating Place for 5 seconds at230℃ |
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454113638 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |