![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
0.8 Inch 16 Segment LED Red - Common Cathode
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our LED-SMD Red Diffused as your alternative choice.
This is a 16 segment common cathode LED and is red. The advantage of 16 segment is that you can not only display 1234567890, but also ABCDEFGHIJKLM.
It is compatible with bread board and can work with Arduino by adding some current limiting resistors. So, it Suitable for people who is newbie of electronic.
Note: It just a segment LED without control chip.
Corresponding Interface
High Light
low current
low-voltage
low energy
Longevity
IC-compatible
Specification
0.80 inch
common port: 12,17
size: 20.0 x 27.7 x 8.5mm
Colors: Red
surface colors: Black
Working temperature: -20~60℃
1. Electro-Optical Characteristics(Ta=25℃)
PARAMETER | SYMBOL | DEVICES(ULTRA-BRIGHT RED) | UNIT | TEST CONDIONS | |
TYP | MAX | ||||
Peak Emission Wavelengrth | λp | 640 | nm | IF=10mA | |
Inetnsity | IV | 8 | mcd | IF=10mA | |
Forward Voltage | VF | 1.8 | V | IF=10mA | |
Reverse Current | IR | 50 | μA | VR=5V | |
Segment To Segment(Dot ToDot) Luminonous Intensity Ratio | IV-M | 1.5:1 | IF=20 |
2. Absolute Maximun Ratings(Ta=25℃)
PARAMETER | SYMBOL | DEVICES(ULTRA-BRIGHTRED ) | UNIT |
Power Dissipation Per Dice | pad | 100 | mw |
Derating Linear From 25℃ Per Dice | 0.5 | mA/℃ | |
Continuous Forward Current Per Dice | laf | 30 | mA |
Peak Forward Ourrent Per Dice(Duty Cycle 1/10,10KHz) | lpf | 200 | mA |
Reverse Voltage Per Dice | Vr | 5 | v |
Operating Temperature | Topr | -20℃~+75℃ | |
Storage Temperature | Tstg | -20℃~+85℃ | |
Solder Temperature | 1.6Inch Below Seating Place for 5 seconds at230℃ |
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 50mm x50mm x16.6mm |
Weight | G.W 6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454113669 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGood display
-
from order viewperfect