![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
0.28 Inch LED digital DC voltmeter - Red
SKU
114990164
This is a super mini voltmeter with 0
- 10+: $2.08
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a super mini voltmeter with 0.28inch LED display. It has reverse connect protection function. When voltage is less than 10V, two decimal places will be shown. When voltage is more than 10V, one decimal place will be shown. This voltmeter can be used to measure mobile phone battery ,car battery and such other application
SPECIFICATION
• Voltage range: 2.4~ 30V
• Work current: <30mA
• Size: 30x11.7x9.2 mm
• Measure speed: 200ms/one time
• Accuracy: 3%.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454113713 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page