![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
0.2 Inch Thin Film Resistor type Pressure Sensor - FSR400 A301
SKU
114990107
Features:
better linearity
measurement of higher loads
stable output with respect to load area
Physical Properties:
Thickness: 0
- 10+: $17.96
YOU MAY LIKE THIS
PRODUCT DETAILS
Features:
- better linearity
- measurement of higher loads
- stable output with respect to load area
Physical Properties:
- Thickness: 0.008 in. (.203 mm)
- Length: 7.75 in. (197 mm)
- 6 in. (152 mm)
- 4 in. (102 mm)
- 2 in. (51mm)
- Width: 0.55 in. (14 mm)
- Sensing Area: 0.375 in. diameter (9.53 mm)
- Connector: 3-pin male square pin
Typical Performance:
- Linearity Error: <±3%
- Repeatability: <±2.5% of full scale
- Hysteresis: <4.5% of full scale
- Drift: <5% per logarithmic time scale
- Response Time: <5 microseconds
- Operating Temperatures: -40°F - 140°F(-40°C - 60°C)
- Force Ranges: 0-1 lb (4.4 N), 0-25 lb (110 N),0-100 lb (440 N)
- Temperature Sensitivity: Output variance up to 0.2% per degree F
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 50mm x50mm x1mm |
Weight | G.W 2g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9026900000 |
USHSCODE | 90262080 |
UPC | 841454113744 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review