Skip to main content

Xadow - LED 5x7


The Xadow LED 5x7 consists of a 5x7 monochrome LED matrix and a LED controller. You can sending command to the LED controller through I2C interface (address 0x21) to display numbers, letters or even pixel images. This could come handy sometime in your project.

Features


  • LED Matrix
  • Plug-and-play if connected with RePhone Kit Create
  • Open source and modular design
  • Slim and small
  • Built-in 11 PIN Xadow Connectors for full flexible connection with other Xadow Modules
  • Stackable, chain-able and sew-able with other Xadow Modules

Specification


ItemValue
MicrocontrollerSTM32F030F4
CoreARM® 32-bit Cortex® -M0 CPU
Power Supply3.3 ~ 6 V (via breakout pins)
Flash16 KB
SRAM4 KB
Clock Speed48 MHz
InterfacesInterface with Xadow GSM+BLE through I2C (7-bit address 0x21)
Dimension25.37mm × 20.30mm / 1” × 0.8”

Hardware Overview


Use it with RePhone Kit Create


Display characters:

Without any programming, you can connect it to the Core Module (Xadow GSM+BLE) of your 'RePhone Kit Create' to display numbers and letters using the 'Actuator Control'.

Set 'If This Then That' :

You can also set conditions in the 'If This Then That' to trigger the Xadow LED 5x7 to display specific characters or pixel images.

Rephone Community


We’ve been looking for a better place where our backers (RePhone Users) can sit together, warmly and comfortably, have conversations about RePhone, discuss technical problems, share ideas/projects, and give feedback on the modules’ development in the future. And then here we go, the RePhone Community.

Now join us in the RePhone Community! Together we seek answers, make interesting stuff, care about each other, and share our experiences.

Frequently Asked Questions

Some frequently asked questions in RePhone Community are collected and answered to the topic "Frequently Asked Questions of RePhone (FAQ)" , the topic will be kept updating whenever a new FAQ comes out.

Schematic Online Viewer

Resources


We will be keep updating the source code on our github page:

The schematic diagram of Xadow LED 5x7 is provided in the following link:

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.