Skip to main content

Xadow - Breakout

Perhaps you want to connect various modules to Xadow. For example, an IR sensor which can detect whether someone is near by. You can connect the sensor to this Breakout Module.

Specification


  • A adapter
  • Compatible with all Grove Module in hardware
  • Dimensions: 25.43mm x 20.35mm

Demonstration


Below is the Demo to control a buzzer. You need to connect Grove - Buzzer to Xadow Breakout with a Grove cable and connect Xadow Breakout to Xadow Main Board with a FFC cable.

Xadow breakout not only can control some modules which are IIC communication or Serial communication, but also can control other modules because the two Grove connectors can be used as Digital port or Analog port. In other words, it can control all Grove modules.

The demo code like this:

Void setup()
{
DDRD |=0x04;
}
void loop()
{
PORTD |=0x04;
delay(500);
PORTD &=~(0x04);
delay(500);
}

Now you can hear the buzzer "Bi Bi Bi". You can replace it with Grove - LED and see the LED on/off.

Schematic Online Viewer

Resources


Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.