Skip to main content

Wio Link Starter Kit

This kit is aimed at novices wanting to become a maker. The functional modules included in this kit are selected especially for a beginner which all are frequently required modules, and it is cost-effective. The most amazing part of this kit is the Wio Link development board which can be utilized for various devices: without a bit programming skill required. All the actions you want your modules performed and the flashing-code operation to Wio Link could be completed with taps in a mobile app. And you can send instructions to your devices over Internet at anywhere. So Wio Link will be a perfect utility to making things around smarter for everyone. Now let's enjoy being a maker.

caution
 The Wio IFTTT function is EOL. But Wio APP is available. You can use the API from Wio APP to read sensor status and control the actuator. 

Features

  • Include common frequently-used environment-monitoring functional modules
  • Grove port interfaced, more practical function and less work
  • Completely easy to make things around you smarter and add fun to daily life.
  • Cost-effective
  • Weight: 267 g

Parts list

Parts nameQuantity
Grove - Button1PC
Grove - Relay1PC
Grove - Temp&Humi Sensor1PC
Grove - Digital Light Sensor1PC
Grove - WS2812 Waterproof LED Strip - 30 LEDs 1 meter1PC
Grove - 3-Axis Digital Accelerometer(±1.5g)1PC
Wio Link1PC
Micro USB Cable - 48cm1PC

A simple demo

This demo can used as a compilation result-indicator.

Preliminary Guide

Material required

A detailed how-to

Please go to Recipe for the detailed manual.

Project

ReSpeaker Smart Home We use the ReSpeaker Core v2.0 and Wio Link to control a light and fan via IFTTT.

LED Sound Meter using Wio-Link and Node-Red SeeedStudio Grove sound sensor and LED strip attached to Wio-Link being driven by a Node-Red flow.

Tech Support & Product Discussion

if you have any technical issue. submit the issue into our forum. Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.