Skip to main content

WIFI Shield

This Wifi Shield utilizes a RN171 wifi module to provide your Arduino/Seeeduino with serial Ethernet's function. It only takes two pins to hook your device up to 802.11b/g wireless networks with this shield. It features an independent antenna which can cover a wider range and transmit stronger signals. With supports for common TCP, UDP and FTP communication protocols, this Wifi Shield can meet needs of most wireless network projects, like smart home networks, robot controls or personal weather stations,etc. We prepared an easy and convenient command set for this shield so that you can use neat and concise code to run the function.

Wifi Shield V1.0Wifi shield v1.2

Here lists the comparison between various versions of WiFi Shield:

ParameterWifi Shield V1.0Wifi Shield V1.1(v1.2)Wifi Shield V2.0
Voltage+3.5V~+5V+3.5V~+5V+3.5V~+5V
Standard ShieldYesYesYes
Communication ModeSerial portSerial portSerial port
Standard ShieldNoYesYes
Antenna Typemast antennaPCB antennaonboard antenna
Library FileWifi Shield Library V1.0New Wifi Shield LibraryNew Wifi Shield Library the same to v1.2

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.