Skip to main content

Skeleton box for Raspberry Pi

This enclosure is constructed from military grade alminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion! The skeleton allows clearance for any standard Arduino, amd the enclosures are stackable in all three dimensions, allowing for limitles expansion possibilities. Mounting holes are also pre-drilled to allow for motors,meaning can easily turn the skeleton into a mini-car! The skeleton is easy to use, and provides the best protection for your Arduino that money can buy! And this is a simply case, specially designed for Raspberry Pi.L

Feature


  • Neat and universal

  • Easy to assemble

  • Solid and stable material

Usage


Assembly diagram is as follows:

Part Package Qty
Bracket 1.5mm aluminum plate stamping molding, black sand anodized 2
Bottom Acrylic 2.5mm Thickness 1
Top Acrylic 2.5mm Thickness 1
Rivet(White) R2056 20
Screw M2.5X12 3
Spacer M3X7X4 4
Nut M2.5X2 4

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.