Skip to main content

Skeleton box for BeagleBone®

This enclosure is constructed from military grade aluminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion! The skeleton box allows clearance for any standard Arduino, and the enclosures are stackable in all three dimensions, allowing for limitless expansion possibilities. The skeleton is easy to use, and provides the best protection for your Arduino that money can buy! And this is a simply case, specially designed for BeagleBone®.

Feature


  • Neat and universal

  • Easy to assemble

  • Solid and stable material

Usage


Assembly diagram is as follows:




Part Package Qty
Bracket 1.5mm aluminum plate stamping molding, black sand anodized 2
Beagle Bottom Cover 2.5mm Thickness 1
Beagle Top Cover 2.5mm Thickness 1
Rivet(black) R2056 20
Screw M3X5 4
Nylon screw pillor M3X5X6 4
Nylon Nut M3X2.5 4

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.