Skip to main content

Skeleton Box for Raspberry Pi Compute Module Development Kit

Looking for a shell for your electronic prototypes? The skeleton box is a handy solution. It is constructed from military grade aluminum and hardwearing acrylic, with good-looking and providing the ultimate protection from physical and corrosion! The enclosures are easy to assemble. The skeleton box is stackable in all three dimensions, allowing for limitless expansion possibilities. And this is a specially designed for Raspberry Pi Compute Module Development Kit.

Feature


  • Neat and universal

  • Easy to assemble and stackable

  • Solid and stable material

Usage


Assembly diagram is as follows:




Part Package Qty
Bracket 1.5mm aluminum plate stamping molding, black sand anodized 2
Bottom Board 2.5mm Thickness 1
Top Board 2.5mm Thickness 1
Rivet(black) R2056 20
Screw M3X5 4
Nylon screw pillar M3X5+6 4
Nylon Nut M3X2.6 4

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.