Skip to main content

SD Card Shield

These are SD card shield. It provides a storage space for your Arduino. Users can read/write SD card via Arduino’s built-in SD library. It supports SD, SDHC and Micro SD cards.

SD Card Shield V3.0SD Card shield V4.0

Here lists the comparison between various versions of SD Card Shield:

ParameterSD Card Shield V3.0SD Card Shield V4.0
Operation voltage+2.7V~+3.6V+5V
Communication ProtocolSPISPI
SD Card SocketTwo Socket(SD Card Socket and Micro SD Card Socket)a standard SD Socket(included adaptor enables using of Micro SD cards)
Standard ShieldNoYes
Supported Card TypeSD card(<=2G); Micro SD card(<=2G); SDHC card(<=16G)SD card(<=16G); Micro SD card(<=2G); SDHC card(<=16G)
CompatibilityDo not compatible with MegaCompatible with Mega

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.