Relay Shield

From Wiki
Jump to: navigation, search

The Relay Shield is an Arduino compatible smart module with 4 mechanical relays providing an easy way to control high voltage. The max switching power is 35VDC 70W for each channel. It can be directly controlled by Arduino/Seeeduino through digital IO.

Relay Shield Relay Shield


Here lists the comparison between various versions of Relay Shield:

Parameter Relay Shield V1.0 Relay Shield V2.0
Working Voltage +7V ~+12V +5V
Power Extern power supply 5V Pin of Arduino/Seeeduino
Switching Current(Max) 2A 8A
XBee Interface Yes No
Remote control Yes No
Standard Shield No Yes
Working status indicators for each relay No Yes
Personal tools
Namespaces

Variants
Actions
Seeed Products
Support
Toolbox