Skip to main content

Qi Wireless Charger Transmitter

This module is designed for 5V Qi Wireless Charge Transmitter,which is base on BQ500211,BQ500211 is a second generation digital wireless power controller that integrates all functions required to control wireless power transfer to a single WPC compliant receiver.This module with FOD,it will automatically recognize when charging module is close. Qi Wireless Charger Transmitter is compatible with most wireless charging mobile phone on market such Nexus 5.

Specification


  • Operating Frequency: 112kHz-250kHz

  • Practical Distance:2-6mm

  • Max Efficiency:80%

  • Output Voltage:5V

  • Output Current(maximum):1A

Getting Started


we can used it to charge phone.

Your phone will enter the charging mode when D1 is flashing and buzzer is turned on.

Schematic Online Viewer

Resource


Tech Support & Product Discussion

if you have any technical issue. submit the issue into our forum. Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.