Skip to main content

Motor Shield

The Motor Shield is a driver module for motors that allows you to use Arduino to control the working speed and direction of the motor

Motor Shield V1.0Motor Shield V2.0

Here lists the comparison between various versions of Motor Shield:

ParameterMotor Shield V1.0Motor Shield V2.0
Working Voltage+5V+5V
PowerExtern power supplyExtern power or +5 Pin of Arduino/Seeeduino

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.