Skip to main content

I2C And I2C Address of Seeed Product

What is I2C

I²C (Inter-Integrated Circuit, referred to as I-squared-C, I-two-C, or IIC) is a multimaster serial single-ended computer bus invented by Philips used for attaching low-speed peripherals to a motherboard, embedded system, cellphone, or other electronic device. Not to be confused with the term Two Wire Interface which only describes a compatible hardware interface.

Since the mid-1990s, several competitors (e.g., Siemens AG (later Infineon Technologies AG, now Intel mobile communications), NEC, Texas Instruments, STMicroelectronics (formerly SGS-Thomson), Motorola (later Freescale), Intersil, etc.) brought I²C products on the market, which are fully compatible with the NXP (formerly Philips' semiconductor division) I²C-system. Since October 10, 2006, no licensing fees are required to implement the I²C protocol. However, fees are still required to obtain I²C slave addresses allocated by NXP.

SMBus, defined by Intel in 1995, is a subset of I²C that defines the protocols more strictly. One purpose of SMBus is to promote robustness and interoperability. Accordingly, modern I²C systems incorporate policies and rules from SMBus, sometimes supporting both I²C and SMBus with minimal reconfiguration required.

I2C Address of Seeed Products

I2C is a very important bus, we have more than ten products using the I2C interface.

The following table will help you find I2C addresses of Seeed products.

SKUProduct NameAddressHow to buy
111020043Grove -6-Position DIP Switch0x03Order
111020048Grove -5-Way Switch0x03Order
101020085Xadow - Multichannel Gas Sensor0x04Order
101020088Grove - Multichannel Gas Sensor0x04Order
105020001Grove - I2C Motor Driver0x0FOrder
105020001Grove -I2C Motor Driver0x0FOrder
107020006Grove - I2C FM Receiver0x10Order
107020049Grove -I2C FM Receiver v1.10x11/0x12Order
103020133Grove -4-Channel SPDT Relay0x11/0x12Order
103020135Grove -4-Channel Solid State Relay0x11/0x12Order
103020136Grove -8-Channel Solid State Relay0x11/0x12Order
101020582Grove -3-Axis Digital Accelerometer ±16g Ultra-low Power (BMA400)0x15(Default)/0x14(Optional)Order
101020582Grove -3-Axis Accelerometer ±16g Ultro-low Power (BMA400)0x15(Default)/0x14(Optional)Order
101020071Grove - 3-Axis Digital Accelerometer(±400g)0x18Order
101020556Grove -I2C High Accuracy Temperature Sensor (MCP9808)0x18(Default)/0x19~0x1F(Optional)Order
101020584Grove -6-Axis Accelerometer&Gyroscope(BMI088)0x19(Default)/0x18(Optional)Order
101020583Grove -Step Counter (BMA456)0x19(Default)/0x18(Optional)Order
101020069Grove-Q Touch Sensor0x1BOrder
101020034Grove - 3-Axis Digital Compass0x1EOrder
101020081Grove - 6-Axis Accelerometer&Compass v2.00x1EOrder
101020061Grove - 6-Axis Accelerometer&Compass0x1EOrder
113020006Grove -NFC0x24Order
101020030Grove - Digital Light Sensor0x29Order
101020532Grove -Time of Flight Distance Sensor (VL53L0X)0x29Order
101020341Grove -I2C Color Sensor v2.00x29/0x52Order
101020600Grove -I2C UV Sensor (VEML6070)0x38(Data LSB)/0x39(Data MSB)Order
101020041Grove - I2C Color Sensor0x39Order
104030011Grove - OLED Display 1.12"0x3COrder
104030008Grove - OLED Display 0.96"0x3COrder
101020034Grove - 3-Axis Digital Compass0x3COrder
101020452Grove -OLED Display 1.12'' V20x3COrder
104030001Grove - LCD RGB Backlight0x3C/0x3E/0x62Order
104020113Grove -16 x 2 LCD (Black on Yellow)0x3EOrder
104020112Grove -16 x 2 LCD (Black on Red)0x3EOrder
104020111Grove -16 x 2 LCD (White on Blue)0x3EOrder
101020074Grove - Temperature&Humidity Sensor (High-Accuracy & Mini)0x40Order
101020212Grove -Temp&Humi Sensor(SHT31)0x44Order
101020089Grove -Sunlight Sensor0X45Order
101020091Grove -Mini Track ball0X4AOrder
101020039Grove - 3-Axis Digital Accelerometer(±1.5g)0x4COrder
102020083Grove -High Precision RTC0x51Order
101020054Grove - 3-Axis Digital Accelerometer(±16g)0x53Order
101020070Grove - NFC Tag0x53/0x57Order
103020013Grove - I2C ADC0x55Order
101020512Grove -VOC and eCO2 Gas Sensor (SGP30)0X58Order
105020011Grove -Haptic Motor0x5AOrder
101020047Grove - I2C Touch Sensor0x5A/0x5B/0x5C/0x5DOrder
101020077Grove - Digital Infrared Temperature Sensor0x5BOrder
101020534Grove -12 Key Capacitive I2C Touch Sensor V2 (MPR121)0x5B(Default)/0x5C/0x5DOrder
101020594Grove -I2C Thermocouple Amplifier (MCP9600)0x60(Default)/0x67(Optional)Order
104030001Grove - LCD RGB Backlight0x62Order
101020013Grove - RTC0x68Order
101020050Grove - 3-Axis Digital Gyro0x68Order
101020557Grove -Infrared Temperature Sensor Array (AMG8833)0x68(Default)/0x69(Optional)Order
101020080Grove -IMU 9DOF v2.00x68/0x69Order
101020252Grove -IMU 10DOF v2.00x68/0x69Order
101020059Grove - IMU 9DOF0x68/0x69/0x77Order
101020079Grove - IMU 10DOF0x68/0x77Order
101020585Grove -IMU 9DOF (ICM20600 & AK09918)0x69(Default)/0x68(Optional)Order
101020083Grove - Gesture(PAJ7620U2)0x73Order
101020068Grove - Barometer (High-Accuracy)0x76Order
101020513Grove -Temperature, Humidity, Pressure and Gas Sensor (BME680)0x76(Default)/ 0x77(Optional)Order
101020032Grove - Barometer Sensor0x77Order
101020072Grove - Barometer Sensor (BMP180)0x77Order
103020024Grove -Finger-clip Heart Rate Sensor0xA0Order
105020010Grove -I2C Mini Motor DriverDefault: CH1 Write(0xC4), CH1 Read(0xC5);CH2 Write(0xC0), CH2 Read(0xC1); Optional:CH1 Write(0xD0), CH1 Read(0xD1); CH2 Write(0xCC), CH2 Read(0xCD);Order
103020009Grove -NunchuckNAOrder

References

I2C Wikipedia

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.