Skip to main content

Grove Cape for BeagleBone® Series

A true open hardware ,BeagleBone® Series is credit-card-sized Linux computer that connects to the Internet and runs software such as Android 4.0 and Ubuntu. With plenty of I/O and processing power for real-time analysis provided by an AM335x 720MHz ARM® processor, BeagleBone® can be complemented with cape plug-in boards to augment functionality.

And this Grove - Grove Cape for BeagleBone® Series is an expansion board for BeagleBone® Series to work with abundant Grove resources. There are 6 ready Grove sockets on the board covering functions like UART, I2C and ADC. And in this way, all Grove Modules are accessible for the BeagleBone® board. Wanna make some projects with BeagleBone® and need some sensors or display? This Grove - Grove Cape for BeagleBone® Series can bring you this convenience.

Specification


  • Voltage:3.3~5V
  • Current:<0.5uA
  • Dimension:69.9X54.8X17.5 mm
  • Digital I/o port voltage protection
  • Digital allows maximum input voltage 5V
  • Analog input by partial pressure resistance , Ratio of 1.8/5
  • Analog port allows maximum input voltage 5V

Interface


J1,J5: can be used for I2C.

J2,J6,: can be used for UART.

J3,J7,: can be used for ADC.

The pins decribe mapping to the Grove Cape for BeagleBone® Series board as show below:

Grove Interface Grove Pin A/D I²C UART BeagleBone® Pin BeagleBone® function
J1 1 SCL1 J8.17 gpio[5]/
2 SDA1 J8.18 gpio[4]/
J5 1 SCL2 J8.19 gpio[13]/
2 SDA2 J8.20 gpio[12]/
J2 1 RX1 J8.26 gpio[14]/
2 TX1 J8.24 gpio[15]/
J6 1 RX2 J8.22 gpio[2]/
2 TX2 J8.21 gpio[3]/
J3 1 AIN0 J8.39
2 AIN1 J8.40
J7 1 AIN2 J8.37
2 AIN3 J8.38

Schematic Online Viewer

Resources

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.