Skip to main content

Galileo Case

When you have a Galileo PCB, do you want to select a suitable case for improving whole felling and protecting it? There is a case that we customize for the PCB. The Case is used to wrap the Galileo PCB, It's constructed from military grade alminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion!Because we use blue acrylic, So it looks very neatly and beautiful

Feature


  • Easy to assemble

  • Solid and stable material

  • neatly and beautiful

Usage


Assembly diagram is as follows:





Part Package Qty
Bracket 1.5mm aluminum plate stamping molding, black sand anodized 2
Bottom Acrylic Cover 2.5mm Thickness 1
Top Acrylic Cover 2.5mm Thickness 1
Rivet(black) R2056 8
Screw M3X5 8
double-screw bolt M3X8 4

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.