Skip to main content

GPS Bee kit

To make the GPS module be easily compatible with the existent shield , we use the same pin packaging as XBee wireless module.So you can put the GPS module into the existent shield which compatible with XBee. Also you can use the UartSBee V4 to connect the GPS module to USB port, run a software named u-center to analyze the GPS data and to reset the GPS module parameter. Put the GPS Bee on the UartSBee V4 , and connect the UartSBee V4 to the PC , open the u-center.exe , choose the UartSB port , then you can see the data that GPS module send back , and the software analyze them and show you the specific information ,like : time , speed , latitude and longitude, ASL and so on.

Kit is come with Mini Embedded Antenna U.FL for GPS,you can also purchase another Antenna with lager size Embedded Antenna U.FL for GPS. Compatible with all shields, breakout, boards with Xbee standard sockets.

4 pin 2.54mm to 2.0mm Female jumper wire is also available for easy adaption!

Features


  • 50-channel u-blox 5 engine with over 1 million effective correlators
  • <1 second Time To First Fix for Hot and Aided Starts
  • -160dBm SuperSense® acquisition and tracking sensitivity
  • Accelerated startup at weak signals for modules with KickStart feature
  • Supports AssistNow Online and AssistNow Offline A-GPS services; OMA SUPL compliant
  • High immunity to jamming
  • 4 Hz position update rate
  • Miniature 2.0mm pitch header, compatible with Xbee sockets
  • UART, USB, DDC and SPI interfaces
  • RoHS compliant

Application Ideas


  • Any position system

Specification


Item Symbol Min Typ Max Unit
Power Supply Vcc 2.7 3.0 3.6 V
Peak Supply Current (Vcc=3.6V) 150 mA
Sustained Supply Current (Vcc=3.0V)
Acquisition 102 mA
Tracking 44 mA
Antenna Gain 30 dB
Operation temperature -40 85

Pin definition and Rating

Pin Name Function
1 Vcc Power suppl, 2.7-3.6VDC
2 TX Serial Port 1
3 RX Serial Port 2
4 NC Reserved
5 EX Reserved
6 NC Reserved
7 NC Reserved
8 NC Reserved
9 NC Reserved
10 GND Ground
11 NC Reserved
12 NC Reserved
13 NC Reserved
14 NC Reserved
15 TP Configurable Pulse output (default 1Hz, max 4Hz)
16 NC Reserved
17 NC Reserved
18 NC Reserved
19 SCL I2C clock pin (configuration only)
20 SDA I2C data pin (configuration only)

Usage


1.General purpose GPS shield Benefiting from XBee compatible pinout and voltage, GPS Bee could re-use any Xbee socket, from Xbee shield to Xbee explore. For example, you may just mount the Xbee module to Arduino projects by a Xbee shield.

USB ![](https://files.seeedstudio.com/wiki/GPS_Bee_kit/img/GPSBee-exam.jpg)
**Bluetooth GPS module**

Work with UartSB as a USB port GPS module. You may use powerful Ucenter to get practical details easily. Or, add a Bluetooth module to get a Bluetooth GPS module for your projects.

![](https://files.seeedstudio.com/wiki/GPS_Bee_kit/img/GPSBee-exam-2.jpg)

Click here to see the legible and complete image.

SIM28 module Note:

  1. GPS Bee has change the module as SIM28 which the same footprint as origin version.

  2. You should use "SIMCom GPS DEMO" tools to receive SIM28 module data.

  3. Open SIMCom_GPS_DEMO tools, go to Module->properties->module->select SIM28.

  1. Open SIMCom_GPS_DEMO tools, go to Module->connect. Select the serial port which the GPS module used.

Version Tracker

Revision Descriptions Release
GPS Bee kit (with Mini Embedded Antenna) - Nov 08, 2009
v0.91 complement Mar 15, 2011
v1.2 antenna May 18,2012
v1.2 change the GPS module to SIM28 Dec 5,2013
v1.3 change the GPS module to SIM28, change the LED to the bottom side. Jan 10,2014

Schematic Online Viewer

Resources


Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.