Skip to main content

FST-01

FST-01 is a tiny USB 32-bit computer. In fact, FST-01 is an abbreviation and its full name is "Flying Stone Tiny ZERO-ONE".

It is designed by Flying Stone Technology, a company in Maebashi, Gunma, Japan.

The concept is "Minimalist Design". It is by free (as in freedom) hardware design. The intended applications are Gnuk (The Cryptographic Token for GnuPG) and NeuG (True Random Number Generator based on ADC noise). Those applications are Free Software.

Flying Stone Technology is a second source manufacturer of "Gnuk", which is copyrighted by the Non-Profit organization, Free Software Initiative of Japan.

For those who want rich features, please consider Maple Mini, instead.

                        SWD port
(GND, SWD-CLK, SWD-IO)
Power port +---------------------+
Vdd |[] []()() -------+
GND |[] | |
|()() I/O port | USB |
| (PA2, PA3) | |
| -------+
+---------------------+

Please use FST-01 Q&A site for your questions.

FST-01 without enclosureFST-01 with heat shrink tubeFST-01 with case (P1A-120704U)

It is also available at Flying Stone Technology (飛石技術), person to person. See Buy FST-01! page at gniibe.org (in Japanese).

Applications


As explained in the section above, we intend to run Gnuk on FST-01. It is copyrighted software distributed under GPLv3 license.

Gnuk is an implementation of Cryptographic Token for GnuPG, and it runs on STM32F103. Source code is available at http://www.gniibe.org/ (https://git.gniibe.org/cgit/chopstx/ttxs.git/)

For more information about Gnuk, please visit: Official Gnuk Documentation.

Also, we intend to run NeuG on FST-01.

NeuG is an implementation of True Random Number Generator based on quantization error of ADC.

Note that only an application can be installed on FST-01 (either Gnuk or NeuG).

Development Environment

For Gnuk 1.0.1, we use GCC ARM Embedded 4.6-2012-q2.

For the first lot of FST-01

In this product, it contains copyrighted software, Gnuk version 1.0.1, that is licensed under the GPLv3. A copy of that license is included in this WiKi, see GPLv3. You may obtain the complete Corresponding Source code for a period of three years after the last shipment of this product, which will be no earlier than 2016-01-01, on the manufacturer website at http://git.gniibe.org/gitweb/?p=gnuk/gnuk.git and we put the tag "release/1.0.1" for the version of the product.

Note that Gnuk binary in the first lot of FST-01 was compiled with "-O3 -Os" option by GCC ARM Embedded 4.6-2012-q2.

Mailing list for Gnuk/NeuG

We have a mailing list for Gnuk/NeuG: https://lists.alioth.debian.org/mailman/listinfo/gnuk-users

As well as git.gniibe.org, the source code repositories are available at : https://anonscm.debian.org/cgit/gnuk/

Writing flash ROM of MCU


We use SWD port to write flash ROM of MCU. Since SWD is a kind of new, there is not yet good hardware and software experiences.

We select ST-Link/V2 for cheap SWD debugger and wrote our own tool stlinkv2.py in Python. The tool stlinkv2.py is distributed within Gnuk. See this article for the connection of ST-Link/V2 and FST-01.

Forthcoming OpenOCD 0.6.0 will support ST-Link/V2 and SWD. You will be able to use that, too.

Description

FST-01 is minimum STM32F103 board, which is suitable to run computation-oriented applications like Gnuk.

  • Dimensions: 1.62 x 0.52 inch (including USB plug)
  • USB Bus Powered
  • MCU: 32-bit ARM Cortex M3 at 72MHz (STM32F103TBU6), flash ROM: 128KB, - RAM: 20KB
  • SPI Flash Memory: 4MB
  • SWD port, Two I/O pins
  • Content of Flash ROM of MCU: As a side effect of test plan, FST-01 comes with Gnuk version 1.0.1 installed on the flash ROM of MCU and it is protected. You need to disable the protection before writing the flash ROM.

Please visit this page for detail.

FST-01 without enclosure

This is a bare board for evaluation, development or those who want their own enclosures.

You can access SWD port and change the content of flash ROM.

FST-01 with heat shrink tube

The board is covered by transparent heat shrink tube. Thus, it is not possible to access SWD port. This can be daily use as Gnuk Token.

FST-01 with case (P1A-120704U)

The board comes with the case. Note that it is users who put the board to the case. This would be better if transparent tube doesn't match your taste or you want to change the content of flash ROM of MCU. Although FST-01 PCB is designed following the recommendation of P1A-120704U specification, the case might be a bit larger and you will need a bit of glue to fit the board and the case. Otherwise, the board will be able to move a bit (< 1mm or so).

History


  • 2011-08-06: Idea

  • 2011-08-08: Initial commit to FST-01 Git repository

  • 2011-08-23: Fusion PCB order for prototype PCB: #33163

  • 2011-08-26: Wish for FST-01

  • 2011-09-06: Fusion PCB order for prototype PCB: #34012

  • 2011-09-13: Fusion PCB order for prototype PCB: #34217

  • 2011-09-30: Fusion PCB order for prototype PCB: #35421

  • 2011-10-27: Fusion PCB order for prototype PCB: #37126

  • 2011-11-14: Version 1.0 of FST-01 PCB Design released

  • 2012-07-10: Submitted to Propagete

  • 2012-08-??: Placed the order for production

  • 2012-09-27: Production finish for the first lot

    • For the first lot, XTAL is changed to one with 20pF load capacitance. (Because of availability of the part.)

      • For the first lot, content of flash ROM of MCU is Gnuk 1.0.1 and it's protected.
  • 2012-10-08: Start selling at Seeed Bazaar

  • 2015-04-01: Start selling at FSF Shop, with NeuG installed: http://shop.fsf.org/product/usb/

Free (as in freedom) Board Design

Fst-01-schematic.png

The board design is available as KiCAD format. Please visit http://git.gniibe.org/gitweb?p=gnuk/fst-01.git.

The schematic design is distributed under Creative Commons Attribution 3.0 Unported License (CC BY 3.0).

The PCB design is distributed under Creative Commons Attribution-ShareAlike 3.0 Unported License (CC BY-SA 3.0).

BOM of FST-01


BoM of FST-01
Part # Name Detail Package Manufacturer Distributor distributor reference
C1 Capacitor 27pF C0402
C2 Capacitor 27pF C0402
C3 Capacitor0.1uF C0402
C4 Capacitor 0.1uF C0402
C5 Capacitor 0.1uF C0402
C6 Capacitor 0.1uF C0402
C7 Capacitor 0.1uF C0402
C8 Capacitor 4.7uF C0603
C9 Capacitor 0.01uF C0402
C10 Capacitor 4.7uF C0603
C11 Capacitor 0.1uF C0402
R1 Resister 510R R0402
D1 LED Blue LED0603
J1 Connector USB 2.0, 1002-015-01001 USB Plug A Male CNC Tech Digikey 1175-1020-ND
U1 MCU STM32F103TBU6 QFN36 ST Microelectronics AVNET STM32F103TBU6
U2 LDO V-Regulator CAT6217-330TDGT3 +3.3V TSOT23-5 ON Semiconductor Mouser 698-CAT6217330TD-G
U3 USB Terminator NUF2221W1 SOT363 ON Semiconductor Digikey NUF2221W1T2GOSTR-ND
U4 SPI Flash Memory SST25VF032B-80-4I-QAE-T WSON8 Silicon Storage Technology Digikey SST25VF032B-80-4I-QAE-T-ND
X1 Crystal ABM8G-12.000MHZ-18-D2Y-T 3.2mmx2.5mm Abracon Corporation Digikey 535-10261-2-ND
Enclosure P1A-120704U White 1.2 x .71 x .40 inch New Age Enclosures

Components of FST-01


  • STM32F103TB

  • SPI Flash memory (32Mbit)

  • USB Terminator

  • LDO Regulator (3.3V)

  • 12MHz XTAL CL=18pF

  • LED

  • SWD Port of GND/SWDIO/SWDCLK

  • Extension port of VDD/GND/Port0/Port1

  • USB plug A

STM32F103TB

MCU is Cortex-M3 based ARM by STMicroelectronics. It runs at 72MHz, it has 128KB flash ROM and 20KB RAM.

SPI Flash memory

Secret data should be on MCU's flash, but non confidential data (such as backup of public keyring) can be on SPI flash memory.

We use SST25VF032B (32Mbit = 4MB).

USB Terminator

We use NUF2221W1 USB Upstream Terminator.

This is because it has the feature of electrostatic discharge protection. It is also better for smaller footprint than two capacitors and two resistors.

LDO Regulator

We use CAT6217-330 for 3.3V Regulator (from 5V). Currency of 150mA is enough.

XTAL 12MHz CL=18pF

We use 12MHz XTAL CL=18pF.

This is because we can find smaller footprint XTAL for 12MHz (than 8MHz).

LED

We use a LED to show status.

SWD port

SWD port is to install firmware to MCU's flash ROM.

Extension port of VDD/GND/Port0/Port1

We decided to have two I/O pins. (One I/O pin is not enough even for minimalist.)

With two I/O pins, it can be:

  • TX and RX of serial communication
  • Drive and input of touch sensor
  • Controlling other MCU's SWD port

USB plug A

FST-01 usage is just connect it to USB port, like USB thumb drive.

Possible Changes to the circuit and parts


LDO Regulator

MCP1700T-330 would be alternative (electrical characteristic seems worse, but for the case of more current). In this case, we need to change circuit a bit.

XTAL

It is possible to just replace XTAL with 12MHz XTAL CL=20pF. This change is within the margin of the design.

It would be better to also replace C1 and C2 to 33pF together in that case, if you will do that from the beginning.

See explanation about load capacitance in Wikipedia.

Shield GND to Signal GND

FST-01 is intended to be inserted to USB port directly. If the usage is not direct but connected by extension cable, it is better to connect Shield GND and Signal GND by resister (and capacitor if you like).

Reference: http://electronics.stackexchange.com/questions/4515/how-to-connect-usb-connector-shield

USB_EN

USB_EN is not needed, but pin 5 of NUF2221W1 can be connected to 3.3V (Vdd) directly.

In many designs of boards with STM32F103, we see something like that, but because it is possible to control USB D+ to be 0V by software, USB_EN is not needed.

No SPI flash memory by default

The size is somewhat too small to be useful, so, it could be a special users' option and no chip would be OK by default.

PCB images


PCB images are generated by prettygerbv.

Engineering Prototype of FST-01


FST-01-Prototype-PCB.jpg

Thanks to Fusion PCB service, we made PCB of FST-01 Engineering Prototype.

PCB Assembly was done by User:Gniibe by hand. See my article for detail.

Test plan outline


  1. Check MCU ID
  2. Write to flash ROM of MCU
  3. Check LED blinking
  4. Check SPI Flash ROM access
  5. Run an application which uses USB and see if it works (Hub assigning address)
    1. On power up (or reset), LED emits light.
    2. FST-01 application waits for USB address assignment by USB Hub. (It takes a few seconds for Hub to detect and to assign address to the device.)
    3. After USB address assignment, FST-01 application goes enter the loop
      * waiting 5 seconds
      * blink LED (emits lights for 25ms,off 200ms).

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.