Skip to main content

Ethernet Shield

The Arduino Ethernet Shield allows an Arduino board to connect to the internet. It is based on the Wiznet W5100/W5200 ethernet chip providing a network (IP) stack capable of both TCP and UDP. Use the Ethernet library to write sketches which connect to the internet via a RJ45 Ethernet jack.

Seeeduino EthernetEthernet Shield V1.0Ethernet Shield V2.0

Here lists the comparison among various versions of Ethernet Shield:

ParameterSeeeduino EthernetEthernet Shield V1.0Ethernet Shield V2.0
Working Voltage+6.2V~+13V+5V+5V
Control Modearmed with a MEGA328P chip (do not need seeeduino/Arduino)Control by seeeduino/ArduinoControl by seeeduino/Arduino
TCP/IP Ethernet ControllerWiz5100Wiz5100Wiz5200
power supplymode Extern power5V pin of Arduino/Seeeduino5V pin of Arduino/Seeeduino
Standard ShieldYesNoYes
SD Card SocketSupport Micro SD card in FAT16 or FAT32, maximum storage is 2GB.NoSupport Micro SD card in FAT16 or FAT32, maximum storage is 2GB.
Grove ConnectorUART and IIC ConnectorNoUART and IIC Connector
Ethernet jack Minimal RJ45Standard RJ45Minimal RJ45

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.