Skip to main content

BLE Micro

The BLE Mcicro is a low cost ARM cortex-m0 based module for Bluetooth® Smart designs with the nRF51822 SoC. The module gives access to at most 23 GPIO pins via pin pads and incorporates an on board PCB antenna to minimize material cost but also with a good performance.The application engineers can easily apply the module for theirs application without worrying about the specific impedance matching or soldering fine pitch related radio designing issues.

Features


  • Multi-protocol 2.4GHz radio

  • 32-bit ARM Cortex M0 processor

  • 256kB flash/16kB RAM

  • Programmable output power from +4dBm to -20dBm

  • Flexible and configurable 23 pin GPIO

  • Wide supply voltage range (1.8 V to 3.6 V)

  • RSSI

Specification


SpecificationValue
MicroprocessornRF51822 based on 32-bit ARM Cortex M0
Outline Dimension13.0mm x 18.5mm x 2.3mm
Power supply3.3V
On-air data rate250 kbps, 1 Mbps or 2 Mbps
ModulationGFSK
Output powerProgrammable: +4 to -20dBm in 4dB steps
Sensitivity-92.5dBm Bluetooth low energy /96dBm at 250kb/-90dBm at 1Mbs/-85dBm at 2Mbs
Radio current consumption LDO at 1.8V16mA – TX at +4dBM output power/10.5mA – TX at 0dBm output power/13mA – RX at 1Mbs
Radio current consumption DC-DC at 3V10.5mA – TX at +4dBm output power/8.1mA – TX at 0dBm output power/9.5mA – RX at 1Mbs
System current consumption420nA – No RAM retention/530nA - 8k RAM retention/2μA – All peripherals in IDLE mode
Hardware Security128-bit AES ECB/CCM/AAR co-processor
GPIO23
Peripherals10-bit ADC/Temperature sensor/RTC/RNG

Pinout


Bottom view of BLE Micro:

Note: the pin SWDIO is also nRESET.

Dimension


Over-The-Air


There are two batches of BLE Micro modules, one with Nordic S110 SoftDevice 6.0 and "DfuTarg" BLE device name, one with S110 SoftDevice 7.0 and "SD7DFU" BLE device name. The BLE Micro has a pre-flashed OTA bootloader. To enter OTA mode:

  1. connect p18 of the BLE Micro to GND

  2. power on the BLE Micro

  3. a BLE device named DfuTarg (with SoftDevice 6.0) or SD7DFU (with SoftDevice 7.0) can be scaned

  4. use nRF Master Control Panel to upgrade the BLE app

Download & Debug through SWD interface


We can download and debug new application of BLE Micro with an Arch BLE or a J-Link through SWD interface. The Arch BLE is a BLE Micro + a CMSIS DAP interface which provides features like drag-n-drop programming, debug and USB virtual serial port communication.

Develop Applications


Go to Seeedstudio mbed BLE project (or SoftDevice 6.0 branch to start developing. After you get your custom application hex file, use OTA to upgrade your BLE Micro.

If you are familiar with the Docker, there is a Docker container created by Paul for you to setup toolchain quickly. You can use the Dockerfile to get started.

BLE UART


By default, the BLE Micro is acted as a BLE to UART device. It can be connected to Android or iOS.

Schematic Online Viewer

Resources


Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.