the AI Hardware Partner
Toggle Nav
Loading...

Seeeduino Nano

SKU
102010268

The Seeeduino Nano is a compact board similar to the Seeeduino V4.2/Arduino UNO, and it is fully compatible with Arduino Nano on pinout and sizes.

$7.60
In stock
  • 10+: $5.90
-
+

PRODUCT DETAILS

The Seeeduino Nano is a compact board similar to the Seeeduino V4.2/Arduino UNO, and it is fully compatible with Arduino Nano on pinout and sizes. Compare to Arduino Nano, Seeeduino Nano use Type-C instead of Mini-USB, which is symmetrical and reversible.

Seeeduino Nano VS. Seeeduino V4.2

The same as Seeedunio V4.2, Seeeduino Nano is built around Atmega328P -- 8-bit AVR microcontroller. So you can use the same program code on both boards. However, the dimensions of the two are significantly different. Less than a quarter of the size, but with almost the same features, Seeeduino Nano will save more space for your project, more suitable for space-constrained scenes. 

 

Seeeduino Nano VS. Arduino Nano

First, the most intuitive difference is the price. The Seeeduino Nano offers the same features and high-quality experience as the Arduino Nano in less than half the price. On the other hand, the Seeeduino Nano has also made the following improvements compared to the Arduino Nano. 1-Change the Mini-USB into Type-C, which is symmetrical and reversible. 2- Add one Grove I2C connector, with the help Grove system, you can play with hundreds of sensors and actuators simply by plugging. We've listed the main differences between these products as follows: 

ModelProcessorInput VoltageIO VoltageAnalog
In/Out
Digital
IO/PWM
USBGrove Connector
Seeeduino V4.2 ATmega328P 5V / 7-12V 3.3V/5V 6/0 14/6 micro-USB 2xI2C+1xUART
Seeeduino Nano ATmega328P 5V / 7-12V 5V 8/0 14/6 Type C 1xI2C
Arduino Nano ATmega328P 5V / 7-12V 5V 8/0 14/6 Mini-USB

 

Seeeduino Nano Add-on

One more thing, we know that only one on-board Grove connector may not be enough, so we made this Grove shield for Arduino Nano, which has 3 Grove digital connectors, 3 Grove analog connectors, 1 Grove I2C connector, and 1 Grove UART connector. For most projects, these Grove interfaces are more than enough, but if you still need to connect more grove modules, you can also use our Grove - I2C Hub

Note

This product does not contain this shield, if you need it, please click on Grove shield for Arduino Nano to view.

Features 

  • 43mm*18mm Tiny board
  • 16M ATmega328P
  • Fully compatible with Arduino Nano
  • USB Type C for Programming and power
  • On-board Grove I2C connector
  • Breadboard-friendly
Check our blog 20 Best Arduino Nano Projects that you must try to get project ideas and get started with your Nano boards now!  

Hardware Overview

 
 

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517180050
UPC
EUHSCODE 8517180000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    I prefer this to Arduino UNO and use it when possible. Having an Grove I2C socket is fantastic and is the extra Grove carrier. I have many of these and use them in STEM Classes/
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    It works well.
    By
  3. Documentation
    100%
    Product Quality
    80%
    from order view
    easy to use, good quality
    By
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    Great product and fast delivery. Well protected package. Highly recommended!
    By
  5. Product Quality
    100%
    Documentation
    100%
    from order view
    Very good product and fast delivery. Well protected package. Highly recommended!
    By

FAQ

Items 1 to 5 of 8 total

Page
Show per page