![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeed Studio BeagleBone® Green HDMI Cape
Note: Please update firmware if your current one doesn't support this BeagleBone® Green HDMI Cape
- 10+: $9.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Note: Please update firmware if your current one doesn't support this BeagleBone® Green HDMI Cape.
Interested in a customized Seeed Studio Beaglebone® Green? Check out our ODM services here!
Seeed Studio BeagleBone® Green HDMI Cape is a general integrated HDMI connector for expanding your BeagleBone® to a rich variety of peripherals such as a computer monitor, a video projector, a digital television, or a digital audio device. This board features a standard HDMI receptacle that can be connected to a monitor with a standard HDMI-to-HDMI cable. All HD signals are supported, and the output resolution is 1280x720. It also can be used to transmit audio information. This product will make your applications based on BeagleBone® board more versatile for different occasions.
FEATURES
• Plug and play.
• Support HDMI1.4 Compliant with HDMI 1.3a, HDCP 1.2 and DVI 1.0
• 720P(1280×720) output resolution.
SPECIFICATION
• Input voltage: 5V/3.3V
• Maxium operating current: 80 mA
• HDMI version: Version 1.4
• Maxium Output resolution: 1280x720 @60Hz
• Audio transmission: Available
• Chip: IT66121 HDMI Framer
BASIC DEMO
It is a demo which we plug Seeed Studio BeagleBone® Green HDMI Cape into shield of Seeed Studio BeagleBone® Green board, and connect to our computer, then we can open Chromium browser to surf internet or play music.
Technical details
Dimensions | 135mm x65mm x32mm |
Weight | G.W 49g |
Battery | Exclude |
Part List
SeeedStudio BeagleBone® Green HDMI Cape | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454118268 |
EUHSCODE | 8517180000 |
COO | CHINA |