Product Details
Wiki & Learn
Reviews
Download PDF

Feature

 
  • High Performance MCU: Silicon Labs' EFR32MG24 SoC, 32-bit 78 MHz ARM Cortex®-M33 with DSP instruction
  • Matter Native: Compatible with Matter® over Thread® and Bluetooth® Low Energy 5.3, Supported by the Arduino® Core
  • Outstanding RF Performance: Equipped with an on-board antenna with BLE range up to 50m in an open location with no signal interference, while reserving an interface for external UFL antenna
  • Super-Low Power Design: Power consumption less than 1.95μA in sleep mode, ideal for battery-powered projects
  • Rich On-Board Resources: Additional 4MB Flash on board, on-board battery charging circuit, 19 GPIOs, LED
  • Security Encrypted On-Chip: A dedicated hardware secure engine containing its own CPU enables the Secure Vault functions.
  • Classic XIAO Design: Remains the classic XIAO design of the thumb-size form factor of 21 x 17.8mm, and single-sided mount, making it perfect for space-limited projects such as wearables
  • XIAO Accessory Add-ons and Kits Compatibility: Natively compatible with all the XIAO accessory add-ons and kits of Grove Expansion, CAN-Bus, LED Matrix, Vision AI Sensor, Round Display, GSP Module, 2-Mic Array, ePaper Display, mmWave sensor, LoRa Module and many more.

 

Production-Ready Design with Fusion PCBA Support

Being the 11th member of the Seeed Studio XIAO family, the XIAO MG24 remains the classic XIAO design (thumb-size, SMD, stamp holes). All these features make it a perfect fit for commercial PCBA (Printed Circuit Board Assembly) integration. 

With our Seeed Studio Fusion services, you can access competitive one-stop PCBA manufacturing, component sourcing, and testing, plus free DFA/DFM review to reduce manufacturing risks and accelerate the journey from prototype to production.

Note

XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info. 

 

Specification

Product

XIAO MG24

XIAO MG24 Sense

Processor

Silicon Labs EFR32MG24

ARM Cortex-M33 @ 78MHz

RAM

256kB

Flash

1536KB + 4MB Onboard

LEDs

1x User LED

1x Power LED

Sensors

-

1x Onboard Analog Microphone

1x Onboard 6-Axis IMU

Interface

22 Pins(All PWM):

19x Analog

19x Digital

1x I²C

2x UART

2x SPI 

22 Pins(All PWM):

19x Analog

19x Digital

1 X I²C

2 X UART

2x SPI

Button

1x RESET Button

Security

Hardware Cryptographic Acceleration, True Random Number Generator, ARM® TrustZone®, Secure Boot, Secure Debug Unlock etc.

Low power(Typ.)

1.95μA

Normal(Typ.)

6.71mA

Sleep(Typ.)

1.91mA

Software Compatibility

Arduino IDE

Supported Antenna

MAX 2.4GHz Ceramic Antenna: 4.97dBi

Working Temperature

-20°C-70°C

Dimensions

21x17.8 mm

Hardware Overview

  • Onboard

  • PinOut

Application

It's perfect for battery-powered Matter® projects in:

  • Smart Home Automation: Devices like smart lighting, thermostats, and security systems using Matter.
  • Remote Sensing and Control: Wireless control of devices in automation systems.
  • Environmental Monitoring: Battery-powered sensors for indoor settings.

Certification

HSCODE8543709990
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

Part List

Seeed Studio XIAO MG24

x1

7 Pin Header

x2

Seeed Studio XIAO MG24

SKU 102010590

XIAO MG24 is an ultra-low-power wireless development board based on Silicon Labs' EFR32MG24 SoC, featuring a high-performance 78MHz ARM Cortex®-M33 core. It‘s Matter® native over Thread® and Bluetooth® Low Energy 5.3, all supported by the Arduino® Core. With 4MB Flash onboard, 19 GPIOs, LED, and charging circuit, it boasts extremely low operating current and ultra-low-power modes, making it an ideal choice for IoT applications, especially battery-powered projects utilizing Matter® protocols.

XIAO Dev Board
Pin Header
Package
USD$7.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy