Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

Attention

Due to the product software service life cycle having expired, Seed Studio has ceased updating and maintaining software algorithms for the reSpeaker family of products. This series of products are only used as recording playback modules, all algorithm functions need to be developed by yourself.

Unboxing Video

Tip

This product is fully compatible with Raspberry Pi 4 (1GB, 2GB,4GB) and hopes you enjoy hacking with Pi 4 and all of other Pi 4 accessories.

Features

  • 2 ADC chips and 1 DAC chip
  • 8 input and 8 output channels
  • 6 microphones array
  • Grove support
  • Compatible with Raspberry Pi 40-pin headers and support Raspberry Pi 4
  • Headset and speaker voice output

Description 

Seeed’s ReSpeaker 6-Mic Circular Array Kit is designed for Raspberry Pi and AI and voice applications. The kit includes a voice accessory HAT and six microphones circular array. You can build a more powerful and flexible voice product with Raspberry Pi which can integrate Amazon Alexa Voice Service, Google Assistant, and so on.

ReSpeaker 6-Mic Circular Array Kit for Raspberry Pi consists of two boards, one is voice accessory HAT, another is six microphones circular array.

ReSpeaker 6-Mic Circular Array Kit for Raspberry Pi support 8 input & 8 output channels in the Raspbian system. The first 6 input channels for microphone recording, the rest of the 2 input channels are echo channels of playback. The first 2 output channels for playing, the rest of the 6 output channels are dummy.

What is ReSpeaker? 

ReSpeaker is an open modular voice interface to hack things around you. Let you interact with your home appliances, your plant, your office, your internet-equipped devices, or any other things in your daily life, all by your voice. The ReSpeaker project provides hardware components and software libraries to build a voice-enabled device.


Applications

  • Smart speaker
  • Intelligent voice assistant systems
  • Voice recorders
  • Voice conferencing system
  • Meeting communicating equipment
  • Voice interacting robot
  • Car voice assistant
  • Other scenarios need voice command


Assembly drawing   

 

Certification

HSCODE8473309000
USHSCODE8473309100
UPC841454120407
EUHSCODE8471707000
COOCHINA

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 1g
BatteryExclude
Raspberry Pi 40-Pin Headerssupport Raspberry Pi Zero, Raspberry Pi 1 B+, Pi 2 B, Pi 3 B, Pi 3 B+

Part List

Part List

ReSpeaker Voice Accessory HAT1
ReSpeaker 6-Mic Circular Array for Voice Accessory HAT1
20cm Ribbon Cable1

ReSpeaker 6-Mic Circular Array Kit for Raspberry Pi

SKU 107990055

ReSpeaker 6-Mic Circular Array Kit includes a voice accessory Raspberry Pi HAT and a six-microphones circular array. You can build a more powerful and flexible voice product with Raspberry Pi which can integrate Amazon Alexa Voice Service, Google Assistant, and so on.

USD$39.90
Discontinued
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy