![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Starter kit for Arduino&Genuino 101
- 10+: $43.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Holding both an Arduino/Genuino 101and a nice idea but don’t know where to start? This kit can help you on that. It introduces the simplicity of Grove System to your Arduino project. The Grove Base Shield works perfectly on the Arduino/Genuino 101 or any development board that applies the Arduino Uno form factor. With a bunch of well-chosen and plug-and-play Grove modules, you can set up a project and turn your idea into real thing easily and quickly. Now check out the part list below to see what we’ve prepared for you!
NOTE: This kit DOES NOT include the Arduino/Genuino 101.
Features
Plug-N-play Grove system
Easy-to-use base shield for Arduino/Genuino 101
Various well-chosen Grove sensors and actuators for rapid prototyping
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 328g |
Battery | Exclude |
Part List
Grove- Button | 1 |
Grove – Sound Sensor v1.2 | 1 |
Grove – Touch Sensor | 1 |
Grove – Light Sensor v1.2 | 1 |
Grove – Temperature Sensor v1.1 | 1 |
Grove – Rotary Angle Sensor(P) | 1 |
Grove – Piezo Vibration Sensor | 1 |
Grove – LCD RGB Backlight | 1 |
Grove – Buzzer | 1 |
Grove – LED v1.3 | 1 |
Gear Stepper Motor with Driver | 1 |
Grove Base Shield v2 | 1 |
Grove Universal 4 Pin Cable | 1 |
Red LEDs | 1 |
Green LEDs | 1 |
Blue LEDs | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454117841 |
EUHSCODE | 9023001000 |
COO | CHINA |