![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Starter Kit for mbed
SKU
110990421
Grove Starter Kit for mbed is designed for beginners to get started with mbed as soon as possible
- 10+: $49.40
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove Starter Kit for mbed is designed for beginners to get started with mbed as soon as possible. It contains many plug-n-play Grove modules for you to start exploring the mbed world. One goal is to have fun and build confidence with hardware and software in the journey.
Features
Features Plug-n-play hardware modules
Rapid prototyping
Online IDE
Lots of shared programs and libraries
Easy to share
Case LWH
180mm x 120mm x 40mm / 7.08661" x 4.72441" x 1.88976"
Technical details
Dimensions | 190mm x125mm x35mm |
Weight | G.W 253g |
Battery | Exclude |
Part List
Grove - Button | 1 |
Grove - Buzzer | 1 |
Grove - Rotary Angle Sensor | 1 |
Grove - Temperature Sensor | 1 |
Grove - Light Sensor | 1 |
Grove - Infrared Emitter | 1 |
Grove - Infrared Receiver | 1 |
Grove - Chainable RGB LED | 1 |
Grove - 3-Axis Digital Accelerometer(±1.5g) | 1 |
Grove - 4 Digit Display | 1 |
Base Shield | 1 |
Infrared remote control | 1 |
Grove Cable (24mm) | 5 |
Jumper Wire | 5 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454107248 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
- Digital Input - Button: use a button to control an LED
- Analog Input - Potentiometer: use a potentiometer to control the blinking of an LED
- Temperature Sensing: use a analog temperature sensor to make a thermometer
- PWM Ouput - Buzzer: use a buzzer to play a melody
- Display: make a digital clock
- A thermometer
- Infrared keyboard
- Colorful light
- Temperature controls color
SHARED BY USERS
REVIEWS
Write Your Own Review