![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Serial RF Pro
- 10+: $19.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove compatible
Low cost, high performance , high reliability
FSK modulation, 2-way half –duplex communication, strong anti-interfere
433/470/868/915MHz ISM band,globally license free
Maximal output power100mW(20dBm),output power adjustable between 1-20dBm
Sensitivity -117dBm
Supply current for Tx 100mA@20dBm, 40mA@14dBm
Supply current for Rx 25mA
Low current sleep mode 1uA
Operation frequency can be configured, acceptable for several modules working in different frequency with no disturbance on each other
Optional for frequency deviation and receiving ISM bandwidth, users can be modulated by software
Communication speed 1.2kbps -115.2kbps,can be modulated through software
Longer transmission distance,about 600m in open air
RSSI function
Accord FCC,ETSI standard
Application Ideas
Remote control, remote measurement system
Wireless meter
Access control
Identification system
Data collection
IT household appliance
Intelligence household appliance
Baby monitoring system
Technical details
Dimensions | 130mm x90mm x11mm |
Weight | G.W 11g |
Battery | Exclude |
Part List
Grove - Serial RF Pro | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454107668 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |