![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - OLED Display 1.12"
- 10+: $13.80
YOU MAY LIKE THIS
PRODUCT DETAILS
Note:This product will be EOL soon, please consider the Grove - OLED Display 1.12'' V2 as alternative choice.
Grove - OLED 1.12'' is a 16 color grayscale 96×96 dot matrix OLED display module with Grove compatible 4pin I2C interface.Grove - OLED 1.12" is constructed with 96 x 96 dot matrix OLED module ([ LY120])and SSD1327 driver IC. The characteristics of this display module are high brightness, self-emission, high contrast ratio, slim / thin outline, wide viewing angle, wide temperature range, and low power consumption.
Features
Dot Matrix: 96 x 96 Pixels
Color: Grayscale Display (16 Gray shades)
Supports both Normal and Inverse Color Display
Supports Continuous Horizontal Scrolling
Grove compatible 4pin I2C connector
Works with both 5V and 3.3V logic MCUs
Interface: I2C
Wide range of operating temperature: -40 °C ~ 70 °C
Application Ideas
Graphic display adapter for Seeeduino and Arduino using Grove stem board
Display adapter for any 5V or 3.3V MCU which supports I2C interface
Can be used with mbed microcontroller
Technical details
Dimensions | 40mm x40mm x10mm |
Weight | G.W 16.5g |
Battery | Exclude |
Part List
Grove - OLED Display 1.12'' | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8531901000 |
USHSCODE | 8504100000 |
UPC | 841454107873 |
EUHSCODE | 8533210000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewSimply Excellent !!!
-
-
Love these little displays. Can't beat them for under $15.00
-
-
Easy to use Facile