
The Grove-SEN54 is a comprehensive solution for measuring essential air quality parameters including particulate matter, VOC, humidity, and temperature. Its advanced algorithms make integration into HVAC and Air Purifier systems effortless and providing a hassle-free experience for end-users without the need for any coding.
Grove-all in one environmental sensor SEN54 powered is an integrated, superior Grove IIC ambient sensor, assembling PM, VOC, RH, Temperature sensing functionality, delivering up to 7 types of environmental data signal, sensing in high accuracy and operating for long terms, born for HVAC(Heating, Ventilation and Air Conditioning) and air quality long years detecting applications. Powered by Sensirion, it represents fine sensing performance, and there will be only one Grove cable needed between the sensor and the single board, such as Wio terminal, Seeeduino, Arduino expansion board, Raspberry Pi expansion board, and XIAO expansion board, as simplifying the edge in the wild.
The sensor is equipped with sensing components that can change the magnitude of the current corresponding to a specific gas to measure VOC(Volatile Organic Compounds), where applies the same principle to sense Temp(Temperature), RH(Relative Humidity). There is a laser generator and a filter on the sensor as it utilizes the laser scattering method to calculate the particle size of the gas passing the sensor for precise PM1.0, PM2.5, PM4, and PM10 detection. It will continuously output 7 signals above and the sampling interval will be just 1 second.
Based on the complex mathematical algorithm and model, the sensor has been designed to output calibrated digital signals to ensure superior sensing accuracy. Meanwhile, the sensing components on it possess high robustness which makes it cable of operating 24/7 for up to 10 years. There are three operating modes available for the user, which is helpful for edge deploying. It costs only 6.5 mA under RHT/Gas-Only Measurement Mode and 0.7 mA for Idle Mode while the full function of Measurement mode can be programmed to be set on or off through the IIC function.
Imagine you are in a poor air quality environment without knowing it, or you want a device that can detect harmful gases in real-time, that this device can be easily deployed and used, for a way long time applying. Then this Grove-all in one environmental sensor will be the amazed Grove for you.
| Parameter | Conditions | Value | Units |
| Sampling interval | - | 1±0.03 | s |
| Lifetime | 24 h/day operation | > 10 | years |
| Acoustic emission level | 0.2m | 24 | dB(A) |
| Long term acoustic emission level drift | 0.2m | +0.5 | dB(A) / year |
| Parameter | Conditions | Value | Units |
| Mass concentration specified range | 0 to 1'000 | μg/m3 | |
| Mass concentration size range | PM1.0 | 0.3 to 1.0 | μg |
| PM2.5 | 0.3 to 2.5 | μg | |
| PM4 | 0.3 to 4.0 | μg | |
| PM10 | 0.3 to 10.0 | μg |
| Parameter | Conditions | Value | Units |
| Compensated outputs | - | Temperature and Relative Humidity | °C %RH |
| Typical accuracy temperature | @ 15-30 °C, 50 %RH | ± 0.45 | °C |
| Max. accuracy temperature | @ 15-30 °C, 50 %RH | ± 0.7 | °C |
| Repeatability temperature | @ 25 °C, 50 %RH, τ 63% | < 60 | s |
| Parameter | Comments | Values | Units | ||
| Min | Typ | Max | |||
| Output signals | VOC Index | 1 | - | 500 | VOC Index points |
| Device-to-device variation | VOC Index | <±15 | VOC Index points | ||
| Repeatability | VOC Index | <±5 | VOC Index points | ||
| Grove - all in one environmental sensor SEN54 | x1 |
| Grove cable | x1 |
The Grove-SEN54 is a comprehensive solution for measuring essential air quality parameters including particulate matter, VOC, humidity, and temperature. Its advanced algorithms make integration into HVAC and Air Purifier systems effortless and providing a hassle-free experience for end-users without the need for any coding.