![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 4 pin Male Jumper to Grove 4 pin Conversion Cable (5 PCs per Pack)
- 10+: $1.37
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove is a convenient plug-and-play system with specialized interface, but that doesn't mean it couldn't be used in open ecosystem like breadboard. With this special designed conversion cables, you can easily integrate the comprehensive Grove system with breadboard or other microcontrollers that don't have compatible Grove - Base Shield for now. If you are tinkering around Raspberry Pi, Cubieboard or Beagle Bone and be fond of the advantage of Grove, this conversion cable is recommended. And if you are tinkering around Arduino or Arduino Mega, Grove - Base Shield can be a more direct and convenient tool.
More information about how to choose a cable, please refer to this manual.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 18g |
Battery | Exclude |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454108825 |
EUHSCODE | 8544119000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
from order viewVery useful. In my case - to connect Grove sensors to Arduino witout Grove shield.
-
from order viewgreat for extending cables but still having the used "grove" colors and connectors
-
from order viewGood quality and price
-
from order viewQuality seems good.
-
from order viewGood build quality. Works as intended for my projects.