the AI Hardware Partner
Toggle Nav
Loading...

EdgeBox-ESP-100-Industrial Edge Controller, WiFi, BLE, 4G LTE, DIO, AIO, Ethernet, CAN, RS485

SKU
102991735

EdgeBox-ESP-100 represents the lightweight, multi-functional controller. It carries various wireless capabilities and multiple Fieldbus, which makes it an independent PLC for field automation applications, or enables it as an industrial gateway for offering the original PLC the communicated ability to network and cloud.

Raspberry Pi CM4-powered edge IoT gateway with 3*RS485, dual ethernet, and optional wireless connectivity (4G, LoRa®, Wi-Fi/BLE, Zigbee), priced starts from $209.  

$139.00
In stock
  • 10+: $135.00
-
+

PRODUCT DETAILS

EdgeBox-ESP-100 represents the lightweight, multi-functional controller. It carries various wireless capabilities and multiple Fieldbus, which makes it an independent PLC for field automation applications, or enables it as an industrial gateway for offering the original PLC the communicated ability to network and cloud.

Feature

  • Multi-Fieldbus Support: CAN, RS485, Ethernet
  • Multi-wireless Capability: On-chip Wifi, BLE connectivity; built-in Cellular 4G LTE module
  • Reliable Hardware Design: Rugged, maintenance-reduced structure
  • Reliable Electrical Design: High isolation, High surge, and short circuit protection
  • IEC 61131-3 compliant programs support (under development)
  • Programmable with ESP-IDF

Description

EdgeBox-ESP-100 is an ESP32-based controller designed for lightweight automation solutions. It supports analog input, effectively monitoring and controlling in a remote environment, ideal for PID control loops, logic sequencing control, or a gateway with flexible wireless and field sensors expansion.

Besides EdgeBox-ESP-100, We also have the other 2 Edge products for different solutions in the Edge family, powered by Raspberry Pi. To help you understand the differences deeply and choose the most suitable part for your projects, please refer to the Seeed Studio Edge Series Page.

It offers isolated CAN, RS485 Fieldbus connections, and rich IO resources for extensive facilities and sensors input, for both digital and analog signals. It is perfectly satisfactory to the PLC and field automation applications.

Since it contains on-chip Wi-Fi and BLE functions, and also includes a 4G LTE module Cellular, EdgeBox-ESP-100 can be utilized to establish an industrial gateway, enabling the original PLC to connect the network or cloud.

This portable box comes with rugged hardware, an electrical design, and an aluminum alloy enclosure, by which it maintains its function in a wide temperature range and provides high surge and short circuit protection, for diverse deployment methods based on your business.

Specification

Parameters

Detail

Basic

CPU

ESP32S3

Memory

512KB + 8MB RAM

Storage

16MB Flash

Wireless

WiFi

on-chip 2.4 GHz

Bluetooth

on-chip Bluetooth 5.0, BLE

Cellular

4G - A7670G SIMCom LTE Cat 1 module

LoRa®

Supported*

Interface

Ethernet

100M RJ45 *1

USB

USB2.0 A*1

CAN BUS

CAN BUS *1 (Isolated)

RS Serial

RS485 *1 (Isolated)

Digital Input

4 (Isolated) onboard

DC input Voltage - 24V

Digital Output

6 (isolated)

Recommended Voltage - 24V

Analog Input

4 (Isolated)

Input: 0 ~ 20 mA default, 0-10V optional

Analog Output

2 (Isolated)

Output: 0 ~ 5 V

Power Supply

10.8 ~ 36 V

Extra features

RTC

RTC

Encryption Chip

Atecc608a(optional)

Operation temperature

-20 to +60 °C

Certification

RoHS, CE, FCC, UKCA

Warranty

2 Years

Note

  • The box supports LoRaWAN® communication but requires soldering to replace the 4G module. If you want to customize it in LoRaWAN® communicating or customize features marked as 'Optional' , feel free to email us at [email protected].

Application

  • SCADA
  • Industrial Controller
  • Proportional, Integral, and Derivative (PID) control loops;
  • Logic Sequencing Control
  • Industrial Gateway

Part List

EdgeBox-ESP-100

x1

Note

The LoRa® Mark is a trademark of Semtech Corporation or its subsidiaries. LoRaWAN® is a mark used under license from the LoRa Alliance®.

FAQ

What is the maximum operating voltage?

The maximum operating voltage is 60V.

ECCN/HTS

HSCODE 8471419000
USHSCODE 8471490000
UPC
EUHSCODE 8471707000
COO CHINA
CE 1
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Estamos a sua disposição para todos os esclarecimentos adicionais.
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    All Perfect
    By
  3. Documentation
    80%
    Product Quality
    100%
    from order view
    good item Product Quality

    By
  4. Documentation
    100%
    Product Quality
    100%
    from order view
    build quality seems great!
    By

FAQ

4 Item(s)

Show per page