![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Blueseeed Bee v2.0 (HM01)
SKU
113050014
Blueseeed TH Bee v2.0 (HM01) is an easy to use Bluetooth SPP module compatible with existing Xbee sockets, designed for transparent wireless serial connection setup
YOU MAY LIKE THIS
PRODUCT DETAILS
Blueseeed TH Bee v2.0 (HM01) is an easy to use Bluetooth SPP module compatible with existing Xbee sockets, designed for transparent wireless serial connection setup. Serial port Bluetooth module is fully qualified Bluetooth V2.0+EDR(Enhanced Data Rate) 3Mbps Modulation with complete 2.4GHz radio transceiver and baseband.It uses CSR Bluecore 04-External single chip Bluetooth system with CMOS technology and with AFH(Adaptive Frequency Hopping Feature).
Features:
-
Typical -80dBm sensitivity.
-
Up to +4dBm RF transmit power.
-
Fully Qualified Bluetooth V2.0+EDR 3Mbps Modulation.
-
Low Power 1.8V Operation, 1.8 to 3.6V I/O.
-
PIO control.
-
UART interface with programmable baud rate.
-
Integrated PCB antenna.
-
Bee compatible headers.
Specification:
U1:U1 is the wireless module.
Technical details
Dimensions | 50mm x50mm x10mm |
Weight | G.W 3.8g |
Battery | Exclude |
Part List
Bluetooth Bee v2.0 | 1 |
ECCN/HTS
HSCODE | 8517629990 |
USHSCODE | 8517620090 |
UPC | 841454111528 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review