![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
6 pin dual-female jumper wire - 300mm (5 PCs pack)
SKU
110990077
Note: Color might change due to different batches
- 10+: $3.15
YOU MAY LIKE THIS
PRODUCT DETAILS
Note: Color might change due to different batches.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 45g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422100 |
UPC | 841454112648 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review